Pipe Frame Fixing Connecting Element, JB-304【20 Pieces Per Package】

Pipe Frame Fixing Connecting Element, JB-304

Can be used while mounting various components on the pipe frame

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JB-304

 
Part Number
JB-304
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecifications

20 Pieces Per Package

2 Day(s) or more 10Hook Plate for Wave Board (For Sides)

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Hook/Hanger Mounting Method Screw fixture type
Operating Environment Standard Applicable Pipe Dia.(φ),(Squre) 27.5 Accessory Material Steel
Accessory Surface Treatment Trivalent Chromate

Please check the type/dimensions/specifications of the part JB-304 in the Pipe Frame Fixing Connecting Element, JB-304 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)