• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Gripple

Gripple

Made from a zinc alloy. Two-wire connections are also supported. Can be reused. Used to lock wires in place.

[Features]
· Made from a zinc alloy.
· Can be reused indoors.
· Used to lock wires in place.

Part Number

Configured Part Number is shown.

Part Number
4979874056573
4979874056580
Part NumberVolume DiscountDays to ShipJAN code Working Load
(kgf)
Wire Size Used
(mm)
4 Day(s) or more 4979874056573352.0
3 Day(s) or more 4979874056580702.5~4.0

Loading...

  1. 1

Basic Information

Types Wire Fitting Part Name Gripple Number of pieces(pcs.) 1
Material Zinc Alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)