• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Connector【2-4 Pieces Per Package】

Connector

[Features]
· Made of brass with C5 (copper and tin alloy) plating.
· Easy to install.
· Use for connecting ball chains.

Part Number

Configured Part Number is shown.

Part Number
4979874174239
4979874174246
4979874174253
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Ball Chains Used
(mm)

4 Pieces Per Package

3 Day(s) or more 497987417423943

3 Pieces Per Package

3 Day(s) or more 497987417424634

2 Pieces Per Package

3 Day(s) or more 497987417425325

Loading...

  1. 1

Basic Information

Types Chain Hardware Material Brass Part Name Connector

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)