• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rope Stopper R-1【1-50 Pieces Per Package】

Rope Stopper R-1

Made of iron (chromate plating finish). Used for putting up tents for parking lots and events, as well a an end stopper for ropes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874224811
4979874224828
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
3 Day(s) or more 49798742248111

50 Pieces Per Package

3 Day(s) or more 497987422482850

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Iron (Chromate Plating Finish)
Full Length(mm) 210 Thickness(φ mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)