Rope Stopper RM-15【1-100 Pieces Per Package】

Rope Stopper RM-15

Made of iron (chromate plating finish). Used as a metal fitting rope stopper for gate ball and other boundary line applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874224835
4979874224842
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
3 Day(s) or more 49798742248351

100 Pieces Per Package

3 Day(s) or more 4979874224842100

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Iron (Chromate Plating Finish)
Full Length(mm) 150 Thickness(φ mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)