Irregular Shape Stick

Irregular Shape Stick

Made from iron (finished with bright chromate plating). The surface has jagged machining which holds it firmly in the ground. Both sides are sharp for easy hammering.
Optimal for putting up tents and ropes to close off parking lots, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874035783
4979874035790
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
4 Day(s) or more 4979874035783150
4 Day(s) or more 4979874035790230

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Number of pieces(pcs.) 1
Material Iron (Bright Chromate Plating Finish) Thickness(φ mm) 7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)