• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Irregular Shape Knock-in L Jump Ring

Irregular Shape Knock-in L Jump Ring

Made from iron (finished with bright chromate plating). The surface has jagged machining which prevents it from pulling out.
Used for holding ropes down on the ground and fixing tents in place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874270092

Part Number
4979874270092
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket JAN code 4979874270092
Number of pieces(pcs.) 1 Material Iron (Bright Chromate Plating Finish) Full Length(mm) 200
Thickness(φ mm) 9

Please check the type/dimensions/specifications of the part 4979874270092 in the Irregular Shape Knock-in L Jump Ring series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)