• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Knock-in Stick【1-40 Pieces Per Package】

Knock-in Stick

Made from iron (finished with bright chromate plating). Doesn't bend and warp easily. Both sides are sharp for easy hammering.
Used for putting up tents and ropes for parking lots, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874004147
4979874029973
4979874029980
4979874035769
4979874035776
4979874080707
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Thickness
(φ mm)
3 Day(s) or more 497987400414712009
3 Day(s) or more 4979874029973115010
3 Day(s) or more 4979874029980130010
3 Day(s) or more 497987403576911505
3 Day(s) or more 497987403577612306

40 Pieces Per Package

3 Day(s) or more 4979874080707402306

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Material Iron (Bright Chromate Plating Finish)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)