Wood Suspension Foot

Wood Suspension Foot

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Wood suspension foot
· JAN code: 4979874416650
· Number contained in a packet: 1 · Nut size: W3/8 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874416650

Part Number
4979874416650
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Wooden Scaffold
JAN code 4979874416650 Number of pieces(pcs.) 1 Nut Size W3/8
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874416650 in the Wood Suspension Foot series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)