Stainless Steel Socket【2 Pieces Per Package】

Stainless Steel Socket

[Features]
· Made from stainless steel (SUS304). Rust resistant.
· Hanger pipe receiver for furniture and interior walls of closets, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874083913
4979874083920
4979874083937
4979874225016
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Applicable Pipe Dia.
(mm)

2 Pieces Per Package

3 Day(s) or more 497987408391332

2 Pieces Per Package

3 Day(s) or more 497987408392025

2 Pieces Per Package

3 Day(s) or more 497987408393719

2 Pieces Per Package

3 Day(s) or more 497987422501638

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Qty. 2 Order Unit(pcs.) 4
Material Stainless Steel (SUS304)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)