• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Pipe (Clad)

Stainless Steel Pipe (Clad)

[Features]
· The Material is steel pipe, with stainless 18Cr-8Ni (SUS304) ultra-thin band steel welded to the exterior.
· Used in combination with handrail brackets and the like to create a formed structure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874072344
4979874072351
4979874072368
4979874072375
4979874072382
4979874072399
Part NumberVolume DiscountDays to ShipJAN code Order Unit
(pcs.)
O.D.
(mm)
4 Day(s) or more 4979874072344109.5
4 Day(s) or more 49798740723511013
4 Day(s) or more 49798740723681016
4 Day(s) or more 49798740723751019
4 Day(s) or more 49798740723821025
4 Day(s) or more 4979874072399532

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Pipe Qty. 1 Material Stainless Steel
Full Length(mm) 910

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)