• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Knock-In Cap【2 Pieces Per Package】

Stainless Steel Knock-In Cap

Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
· JAN Code: 4979874848369
· Number contained in a packet: 2, applicable pipe diameter (mm): 25

Part Number

Configured Part Number is shown.

4979874848369

Part Number
4979874848369
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories JAN code 4979874848369 Qty. 2
Applicable Pipe Dia.(mm) 25

Please check the type/dimensions/specifications of the part 4979874848369 in the Stainless Steel Knock-In Cap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)