• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Cement-Coated Nail

Cement-Coated Nail

Type: Joint hardware for wood, joint hardware for wood. Type: Nail
· Product name: Cement-coated nail 5KG box
· Number contained in a packet: 5

Part Number

Configured Part Number is shown.

Part Number
4933067005557
4933067005564
4933067005571
4933067005588
Part NumberVolume DiscountDays to ShipJAN code Count×Total length (mm)
3 Day(s) or more 4933067005557#13×50
3 Day(s) or more 4933067005564#12×65
3 Day(s) or more 4933067005571#11×75
3 Day(s) or more 4933067005588#10×90

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Cement Coated Nail 5 kg Box
Number of pieces(pcs.) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)