• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Pointed Head Brass Nail【14 Pieces Per Package】

Pointed Head Brass Nail

Made of brass. The pointed head adds a decorative touch.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874845580

 
Part Number
4979874845580
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

14 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Size 2.3X20
JAN code 4979874845580 Number of pieces(pcs.) 14 Material Center

Please check the type/dimensions/specifications of the part 4979874845580 in the Pointed Head Brass Nail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)