Plastic Steel Plate Connection Nail【10 Pieces Per Package】

Plastic Steel Plate Connection Nail

Type: Joint hardware for wood, joint hardware for wood. Type: Nail
· Product name: Plastic steel plate connection nail
· Number contained in a packet: 10

Part Number

Configured Part Number is shown.

Part Number
4562251213098
4562251213104
4562251213111
4562251213128
4562251213135
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code The Diameter of Nails×Full Length
(mm)

10 Pieces Per Package

4 Day(s) or more 45622512130982.5×27

10 Pieces Per Package

4 Day(s) or more 45622512131042.5×32

10 Pieces Per Package

4 Day(s) or more 45622512131112.5×38

10 Pieces Per Package

4 Day(s) or more 45622512131282.5×45

10 Pieces Per Package

4 Day(s) or more 45622512131352.5×50

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Plastic Connecting Nail Steel Plate
Number of pieces(pcs.) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)