FH Anchor【4 Pieces Per Package】

FH Anchor

For screws, use wooden screws or tapping screws. Exclusively for use with gypsum board.

[Features]
· cat can be used with a wide range of screw diameters (2 to 5 mm).
· Has a white small head, so it can be mounted to the walls of rooms without being conspicuously noticeable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874855046

 
Part Number
4979874855046
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

2 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4979874855046 Qty. 4
Material ABS Resin Attaching Object Gypsum board thickness 9.5mm Pull-out Load(kgf) 5
Pilot Hole Diameter φ(mm) 5.8~6.2 Types Y type

Please check the type/dimensions/specifications of the part 4979874855046 in the FH Anchor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)