Anchor Bolt MC

Anchor Bolt MC

Type: Anchor bolt, screw diameter (mm): 12
· JAN Code: 4979874056375
· Number contained in a packet: 1
· Overall length (mm): 400

Part Number

Configured Part Number is shown.

4979874056375

Part Number
4979874056375
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Thread Diameter(mm) 12 JAN code 4979874056375
Qty. 1 Full Length(mm) 400

Please check the type/dimensions/specifications of the part 4979874056375 in the Anchor Bolt MC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)