Nylon Plug Y【4 Pieces Per Package】

Nylon Plug Y

Type: Anchor bolt, number contained in a packet: 4
·

Part Number

Configured Part Number is shown.

Part Number
4979874857316
4979874857323
4979874857330
4979874857347
4979874857354
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Full Length
(mm)
Applicable screw φ
(mm)
Pilot Hole Diameter φ
(mm)

4 Pieces Per Package

3 Day(s) or more 4979874857316252.6~4.15

4 Pieces Per Package

3 Day(s) or more 4979874857323303.5~5.16

4 Pieces Per Package

3 Day(s) or more 4979874857330404.5~6.28

4 Pieces Per Package

3 Day(s) or more 4979874857347506.2~8.010

4 Pieces Per Package

3 Day(s) or more 4979874857354608.0~9.512

Loading...

  1. 1

Basic Information

Type Anchor Bolt Qty. 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)