EBI Plug【10-250 Pieces Per Package】

EBI Plug

The material is polypropylene, giving it strong high heat resistance. Also, no dioxin is generated. For screws, use wooden screws or tapping screws.
Used to install a variety of materials such as concrete, ALC and interior construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4963202072496
4963202072571
4963202072618
4963202072694
4963202072731
4963202072892
4963202072939
4979874179623
4979874179630
4979874179647
4979874179654
4979874179661
4979874179678
4979874179685
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Qty. Full Length
(mm)
Pilot Hole Diameter φ
(mm)
Max. Pull-out Load
(kgf)

250 Pieces Per Package

3 Day(s) or more 496320207249625025Concrete: 5/ALC: 4.5Concrete: 280/ALC: 50

200 Pieces Per Package

3 Day(s) or more 496320207257125025Concrete: 6/ALC: 5.5Concrete: 380/ALC: 60

180 Pieces Per Package

3 Day(s) or more 496320207261818032Concrete: 6/ALC: 5.5Concrete: 460/ALC: 70

160 Pieces Per Package

3 Day(s) or more 496320207269416025Concrete: 7/ALC: 6.5Concrete: 450/ALC: 80

140 Pieces Per Package

3 Day(s) or more 496320207273114032Concrete: 7/ALC: 6.5Concrete: 550/ALC: 115

110 Pieces Per Package

3 Day(s) or more 496320207289211032Concrete: 8/ALC: 7.5Concrete: 620/ALC: 130

100 Pieces Per Package

3 Day(s) or more 496320207293910038Concrete: 8/ALC: 7.5Concrete: 740/ALC: 150

30 Pieces Per Package

3 Day(s) or more 49798741796233025Concrete: 5/ALC: 4.5Concrete: 280/ALC: 50

25 Pieces Per Package

2 Day(s) or more 49798741796302525Concrete: 6/ALC: 5.5Concrete: 380/ALC: 60

20 Pieces Per Package

3 Day(s) or more 49798741796472032Concrete: 6/ALC: 5.5Concrete: 460/ALC: 70

20 Pieces Per Package

3 Day(s) or more 49798741796542025Concrete: 7/ALC: 6.5Concrete: 450/ALC: 80

15 Pieces Per Package

3 Day(s) or more 49798741796611532Concrete: 7/ALC: 6.5Concrete: 550/ALC: 115

10 Pieces Per Package

3 Day(s) or more 49798741796781032Concrete: 8/ALC: 7.5Concrete: 620/ALC: 130

10 Pieces Per Package

3 Day(s) or more 49798741796851038Concrete: 8/ALC: 7.5Concrete: 740/ALC: 150

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Polypropylene Attaching Object Installing a variety of materials such as concrete and ALC and interior construction

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)