EBI Mongo GL Anchor Hook

EBI Mongo GL Anchor Hook

Type: Anchor bolt
· JAN code: 4979874835598
· Number contained in a packet: 1
· Overall length (mm): 25 matching thread ø (mm): 3.8 to 4.1

Part Number

Configured Part Number is shown.

4979874835598

Part Number
4979874835598
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4979874835598 Qty. 1
Full Length(mm) 25 Applicable screw φ(mm) 3.8~4.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)