• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rubber Anchor【4 Pieces Per Package】

Rubber Anchor

The material is EPDM rubber. Vibration cushioning effect suppresses mounting plate vibration and noise. Has a sealing effect for liquids and gases.
Features excellent insulation properties. Use for metals, concrete, synthetic resins, wood, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874855053
4979874855060
4979874855077
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Pull-out Load
(kgf)
Pilot Hole Diameter φ
(mm)
Applicable Plate Thickness
(mm)

4 Pieces Per Package

3 Day(s) or more 49798748550532.57.2~7.50.6~2.5

4 Pieces Per Package

3 Day(s) or more 49798748550603.59.3~9.60.8~3.3

4 Pieces Per Package

3 Day(s) or more 4979874855077510.2~10.50.8~4.3

Loading...

  1. 1

Basic Information

Type Anchor Bolt Qty. 4 Material EPDM Synthetic Rubber
Attaching Object Steel Plate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)