• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Double X ALC Plug【50 Pieces Per Package】

Double X ALC Plug

Type: Anchor bolt
· JAN Code: 4961360530001
· Number contained in a packet: 50
· Overall length (mm): 50 · matching thread ø (mm): w3/8 · pilot hole ø (mm): 15, outer ø (mm): 16

Part Number

Configured Part Number is shown.

4961360530001

Part Number
4961360530001
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4961360530001 Qty. 50
Full Length(mm) 50 Applicable screw φ(mm) w3/8 Pilot Hole Diameter φ(mm) 15
Outer Diameter φ(mm) 16

Please check the type/dimensions/specifications of the part 4961360530001 in the Double X ALC Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)