Fischer SF Plug【6-10 Pieces Per Package】

Fischer SF Plug

Type: Anchor bolt, pilot hole ø (mm): 6

Part Number

Configured Part Number is shown.

Part Number
4979874865014
4979874865021
4979874865038
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Qty. Clip diameter
(mm)
Types

10 Pieces Per Package

4 Day(s) or more 4979874865014103~13LS3/13

8 Pieces Per Package

4 Day(s) or more 497987486502188~28LS8/28

6 Pieces Per Package

4 Day(s) or more 4979874865038620~40LS20/40

Loading...

  1. 1

Basic Information

Type Anchor Bolt Pilot Hole Diameter φ(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)