(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Fisher SX plug【100 Pieces Per Package】

Fisher SX plug

Plug made from nylon 6, with incomparable composite performance. For direct expansion fixation gives it a strong grip, and rotation prevention mesh prevents it from co-rotating inside drill holes.
Use it on gypsum board, concrete, stone, ALC, bricks, light-weight concrete blocks, etc.

Part Number

Configured Part Number is shown.

4048962080070

Part Number
4048962080070
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4048962080070 Qty. 100
Material Nylon 6 Attaching Object Gypsum board, concrete, stone, ALC, bricks, light-weight concrete block Full Length(mm) 30
Applicable screw φ(mm) 4~5 Pilot Hole Diameter φ(mm) 6

Please check the type/dimensions/specifications of the part 4048962080070 in the Fisher SX plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)