Puller Tee Plug【2 Pieces Per Package】

Puller Tee Plug

[Features]
· The material is iron, which provides toughness.
· Plug with spring.
· Optimal for working with ceilings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874177261
4979874177278
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Attaching Object Pull-out Load
(kgf)
Pilot Hole Diameter φ
(mm)
Applicable Plate Thickness
(mm)

2 Pieces Per Package

2 Day(s) or more 4979874177261Gypsum board thickness 9mm7109~26

2 Pieces Per Package

3 Day(s) or more 4979874177278Gypsum board thickness 12.5mm101312~35

Loading...

  1. 1

Basic Information

Type Anchor Bolt Qty. 2 Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)