Water Purifier Parts, Flexible Hose Spout K13 Type, FT95K13

Water Purifier Parts, Flexible Hose Spout K13 Type, FT95K13

[Features]
· The last digit(s) of the part number denotes the length of the pipe.
· Water purifier connecting thread size: G1/2.
· The pipe length can be set to order.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FT95K13-300
FT95K13-400
FT95K13-500
Part NumberVolume DiscountDays to ShipLength
(mm)
Quote 300
Quote 400
Quote 500

Loading...

  1. 1

Basic Information

Type Water Filter Material SUS304 (Pipe) / Brass (Fittings on Both Ends)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)