Water Purifier Parts, Switching Cock, Multi-Cock Single HV-202VP

Water Purifier Parts, Switching Cock, Multi-Cock Single HV-202VP

[Features]
· Compatible hose diameter: 6 mm (Internal diameter.) × 10 mm (Outer diameter).
· 8 mm (Internal diameter) × 12 mm (Outer diameter)
· 13 mm flexible pipes etc.
· Switching, clean water, raw water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HV-202VP
HV-202VP-2
HV-202VP-B
Part NumberVolume DiscountDays to ShipCompatible hose diameter
(mm)
Quote I.D. 6XO.D.10
Quote Inner diameter: 8, Outer diameter: 12
Quote 13-mm flexible pipe

Loading...

  1. 1

Basic Information

Type Water Filter Material POM Resin / Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)