Water Purifier Parts, Switching Cock, Multi-Cock Double, HV-202WP

Water Purifier Parts, Switching Cock, Multi-Cock Double, HV-202WP

[Features]
· Compatible hose diameter: 6 mm (Internal diameter.) × 10 mm (Outer diameter).
· Switching, clean water, raw water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HV-202WP

 
Part Number
HV-202WP
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Water Filter Material POM Resin / Brass Compatible hose diameter(mm) I.D. 6XO.D.10

Please check the type/dimensions/specifications of the part HV-202WP in the Water Purifier Parts, Switching Cock, Multi-Cock Double, HV-202WP series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)