Water Purifier Piping Parts, Hose Nipple, HN205

Water Purifier Piping Parts, Hose Nipple, HN205

[Features]
· Nipple for connecting 6 mm (internal diameter) × 10 mm (outer diameter) and 8 mm (internal diameter) × 12 mm (outer diameter) water purifier hoses to G1/2 threads.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HN205-6X10
HN205-8X12
Part NumberVolume DiscountDays to ShipCompatible hose diameter
(mm)
Quote I.D. 6XO.D.10
Quote Inner diameter: 8, Outer diameter: 12

Loading...

  1. 1

Basic Information

Type Water Filter Material Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)