• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Water Conservation Series, Water Conserving Adapter (M22XP1.0)

Water Conservation Series, Water Conserving Adapter (M22XP1.0)

[Features]
· Water conservation effectiveness of 40% to 50%.
· Features a built-in pressure reducing flow-rate control valve for water conservation effectiveness of 40% to 50%. (PATNo.3059989.
)· Trouble-free, easy installation. Useful for reducing water charges and protecting water resources.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SV-AD210

 
Part Number
SV-AD210
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Feed pipe adapter Material Brass / EPDM / POM Resin Length(mm) 26

Please check the type/dimensions/specifications of the part SV-AD210 in the Water Conservation Series, Water Conserving Adapter (M22XP1.0) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)