Water Conservation Series, Water Conservation Adapter for Round Type Faucets, SV-AD-UV

Water Conservation Series, Water Conservation Adapter for Round Type Faucets, SV-AD-UV

[Features]
· Water conservation effectiveness of 40% to 50%.
· Features a built-in pressure reducing flow-rate control valve for water conservation effectiveness of 40% to 50%. (PATNo.3059989.
)· Trouble-free, easy installation. Useful for reducing water charges and protecting water resources.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SV-AD-UV

 
Part Number
SV-AD-UV
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Feed pipe adapter Material Brass / EPDM / POM Resin Length(mm) 36

Please check the type/dimensions/specifications of the part SV-AD-UV in the Water Conservation Series, Water Conservation Adapter for Round Type Faucets, SV-AD-UV series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)