Water Faucets, Dedicated Single Lever Mixing Faucet with Shower for Water Purifiers, KDS211-M (Part Numbers)

Water Faucets, Dedicated Single Lever Mixing Faucet with Shower for Water Purifiers, KDS211-M

[Features]
· Conserves 40% to 50% water. Features a built-in pressure reducing flow rate adjustment valve (PATNo.3059989).
· Helps conserve water without having to change the water strength (pressure).
· Antibacterial resin foam.
· The resin foam products have been given an antibacterial treatment.
· Inhibits the growth of bacteria and the production of water scale on the tip of the water discharge pipe, helping keep equipment hygienic.

Part Number

Configured Part Number is shown.

KDS211-M

Part Number
KDS211-M
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Single lever type Material ABS Resin

Please check the type/dimensions/specifications of the part KDS211-M in the Water Faucets, Dedicated Single Lever Mixing Faucet with Shower for Water Purifiers, KDS211-M series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)