Water Faucet Parts, Standard Upper Part Without Handle, KJ13-N

Water Faucet Parts, Standard Upper Part Without Handle, KJ13-N

KJ13-N standard upper part without handle (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
· Material: Brass
· Length: 45 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KJ13-N

 
Part Number
KJ13-N
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Water Faucet pipe parts Material Brass Length(mm) 45

Please check the type/dimensions/specifications of the part KJ13-N in the Water Faucet Parts, Standard Upper Part Without Handle, KJ13-N series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)