Water Faucet Parts, Triangular Handle, H102J

Water Faucet Parts, Triangular Handle, H102J

H102J standard upper part without handle (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
· Material: Zinc diecast
· Length: 48 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H102J

 
Part Number
H102J
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Handle Material Zinc Die-Casting Length(mm) 48

Please check the type/dimensions/specifications of the part H102J in the Water Faucet Parts, Triangular Handle, H102J series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)