Water Faucet Parts, Single-Lever Handle, LH-E

Water Faucet Parts, Single-Lever Handle, LH-E

LH-E single-lever handle (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
· Material: ABS resin
· Length: 118 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LH-E

 
Part Number
LH-E
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Handle Material ABS Resin Length(mm) 115
Specifications Applicable product KDS211-M

Please check the type/dimensions/specifications of the part LH-E in the Water Faucet Parts, Single-Lever Handle, LH-E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)