• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Water Faucet Parts, Dedicated Water Faucet Handle for Water Purifiers, JF-H

Water Faucet Parts, Dedicated Water Faucet Handle for Water Purifiers, JF-H

JF-H dedicated water faucet handle for water purifier (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
· Material: ABS resin
· Length: 118 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JF-H

 
Part Number
JF-H
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Handle Material ABS Resin Length(mm) 35
Specifications Compatible products include JF102, JF101, JF102-R, JF104, JF105, JF202HSP, and JF202HS-NS

Please check the type/dimensions/specifications of the part JF-H in the Water Faucet Parts, Dedicated Water Faucet Handle for Water Purifiers, JF-H series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)