Water Faucet Parts, Dedicated Water Faucet Pipe Set for Water Purifiers, JF-PF

Water Faucet Parts, Dedicated Water Faucet Pipe Set for Water Purifiers, JF-PF

JF-PF dedicated water faucet pipe set for water purifiers (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
· Material: SUS304/Brass
· Length: 160 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JF-PF

 
Part Number
JF-PF
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Water Faucet pipe Material SUS304 and Brass Length(mm) 150
Specifications Applicable product JF109

Please check the type/dimensions/specifications of the part JF-PF in the Water Faucet Parts, Dedicated Water Faucet Pipe Set for Water Purifiers, JF-PF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)