Rigid Coupling (SRG Series) (Part Numbers)

Part Number

Configured Part Number is shown.

SRG-16-5X5

Part Number
SRG-16-5X5
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
8 Day(s) or more 100.05~1.00551622.510001~780000.322000---50~2003.7X10-70Key Seat Exist------600

Loading...

  1. 1

Basic Information

Body Material Steel / aluminum Allowable Angular Misalignment(deg) 0

Please check the type/dimensions/specifications of the part SRG-16-5X5 in the Rigid Coupling (SRG Series) series.

Products like this...

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-16-5X5K2
SRG-16-5X6
SRG-16-5X6K2
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
9 Day(s) or more 100.05~1.00351622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600
8 Day(s) or more 100.05~1.00361622.510001~780000.322000---50~2003.7X10-70Key Seat Exist------600
9 Day(s) or more 100.05~1.00361622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600
9 Day(s) or more 100.05~1.00551622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600
5 Day(s) or more 100.05~1.00561622.510001~780000.322000---50~2003.7X10-70Key Seat Exist------600
9 Day(s) or more 100.05~1.00561622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600