Rigid Coupling (SRG Series) (Part Numbers)

Part Number

Configured Part Number is shown.

SRG-16-4X6K3

Part Number
SRG-16-4X6K3
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
9 Day(s) or more 100.05~1.00461622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K331.4600

Loading...

  1. 1

Basic Information

Body Material Steel / aluminum Allowable Angular Misalignment(deg) 0

Please check the type/dimensions/specifications of the part SRG-16-4X6K3 in the Rigid Coupling (SRG Series) series.

Products like this...

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-16-5K2X5
SRG-16-5K2X5K2
SRG-16-5K2X6
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
9 Day(s) or more 100.05~1.00351622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600
8 Day(s) or more 100.05~1.00361622.510001~780000.322000---50~2003.7X10-70Key Seat Exist------600
9 Day(s) or more 100.05~1.00361622.510001~780000.322000---50~2003.7X10-70One Side Key Seat---K221600
9 Day(s) or more 100.05~1.00551622.510001~780000.322000---50~2003.7X10-70One Side Key SeatK221---600
9 Day(s) or more 100.05~1.00551622.510001~780000.322000---50~2003.7X10-70Both key groovesK221K221600
9 Day(s) or more 100.05~1.00561622.510001~780000.322000---50~2003.7X10-70One Side Key SeatK221---600