Air Dryer (Moderate Pressure) Single Phase 200/220V

Part Number

Configured Part Number is shown.

DRC-37HD S2

 
Part Number
DRC-37HD S2
Part NumberVolume DiscountDays to ShipAir Compressor Size
(kW)
Exit Air Atmospheric Pressure Dew Point Details
(℃)
8 Day(s) or more 3.75 to 15 under pressure

Loading...

  1. 1

Basic Information

Type Dryer Method Air cooling system Shape Standard
Outlet Open Air Pressure Dew-point(℃) 15 Supply Side, Connection Type R Inlet Air Temperature(℃) 55
Inlet Air Pressure(MPa) 1.57 Supply Side, Plumbing Thread Nominal 1/2 Control Side, Connection Type R
Control Side, Plumbing Thread Nominal 1/2 Air Inlet Flow (50/60Hz)(㎥/min) 0.36/0.42

Please check the type/dimensions/specifications of the part DRC-37HD S2 in the Air Dryer (Moderate Pressure) Single Phase 200/220V series.