MIRAPRO Welded Bellows

MIRAPRO Welded Bellows

Listings for items other than welded bellows can be found here.
https://jp.misumi-ec.com/ec/form/BELLOWS.html
[Features]
• A functional component that enables expansion/extraction operation while maintaining its sealing functionality for isolating everything from an atmosphere to a vacuum.
• Standardized for a high-quality, low-cost product that is reliable and with a short delivery time.
• Choose from KF40 or CF70 for the flange size on either side.
• It is also possible to purchase the bellows only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MWB2040ST20
MWB2040ST40
MWB2040ST40-CF70
MWB4060ST20
MWB4060ST40
MWB4060ST40-NW40
MWB4060ST40-VG40
MWB5070ST20
MWB5070ST40
MWB5070ST40-CF114
MWB5070ST40-VG50
MWB7510ST20
MWB7510ST40
MWB7510ST40-CF152
Part NumberVolume DiscountDays to ShipRoHSConnecting Part Type O.D.
(Ø)
I.D.
(Ø)
Flange Stroke
(mm)
End‐to‐End Dimension
(mm)
11 Day(s) or more 10Y Type End Fittings4020-2044.5
11 Day(s) or more 10Y Type End Fittings4020-4089
11 Day(s) or more 10[CF Flange] CF Flangex4020CF7040124
17 Day(s) or more 10Y Type End Fittings6040-2036
11 Day(s) or more 10Y Type End Fittings6040-4072
Quote 10[KF Flange] Both Ends: NW406040KF4040112
36 Day(s) or more 10[JIS Flanged] Both ends JIS flanged type6040VG404098
16 Day(s) or more 10Y Type End Fittings7050-2036
16 Day(s) or more 10Y Type End Fittings7050-4072
21 Day(s) or more 10[CF Flange] CF Flangex7050CF11440122
21 Day(s) or more 10[JIS Flanged] Both ends JIS flanged type7050VG504098
16 Day(s) or more 10Y Type End Fittings10075-2054
16 Day(s) or more 10Y Type End Fittings10075-40108
21 Day(s) or more 10[CF Flange] CF Flangex10075CF15240161

Loading...

  1. 1

Basic Information

Types Bellows Applicable Fluid Air (Vacuum) Bellow material SUS316L
Flange Material SUS304 (HE Leakage Rate) / Temperature Normal Temperature

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)