• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FDP Tape (Fire-Resistant Dual-Layered Pipe Association-Compliant Part)

FDP Tape (Fire-Resistant Dual-Layered Pipe Association-Compliant Part)

[Features]
· Joint part for Keipla pipe with simple installation and low-cost.
· Excellent fire resistance.
· No waste.
· Compatible with outdoor installations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FDP-W30
FDP-W50
Part NumberVolume DiscountDays to ShipWidth
(mm)
8 Day(s) or more 30
Quote 50

Loading...

  1. 1

Basic Information

Type Tape Length(m) 20 Number per box(Roll per box) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)