(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

PLSM Fitting, Reducing Valve T

PLSM Fitting, Reducing Valve T

[Features]
• PLSM fittings are corrosion resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas and so on.
• Can be used to join four different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the junction material.

Part Number

Configured Part Number is shown.

Part Number
PLSM-RVT-32X25
PLSM-RVT-32X40
Part NumberVolume DiscountDays to ShipNominal A (Related Parts) Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
89 Day(s) or more 25134.00
89 Day(s) or more 401 1/248.60

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Steel Pipe Connecting Shape Tee
Material Steel Nominal of Thread M1 1 1/4B(32A) Nominal of Thread M2 1 1/4B(32A)
Connection Thread Type M1 R Connection Thread Type M2 Rp Max. Operating Pressure(MPa) 0.1
Applicable Fluid Gas Surface Treatment Polyethylene Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)