• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Tee

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Tee

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, E-type fittings (electrofusion type), and tees manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EF-T-13A
EF-T-16A
EF-T-20A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 13A
Quote 16A
Quote 20A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees Applicable Tube Material Polybutene
Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)