• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) PB Flange Joint (Flat Plate)

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) PB Flange Joint (Flat Plate)

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and PB flange joints (flat plate) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HF-SMKFL-M-20A
HF-SMKFL-M-25A
HF-SMKFL-M-30A
HF-SMKFL-M-40A
HF-SMKFL-M-50A
HF-SMKFL-M-65A
HF-SMKFL-M-75A
HF-SMKFL-M-100A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 20A
Quote 25A
Quote 30A
Quote 40A
Quote 50A
Quote 65A
Quote 75A
Quote 100A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Others Applicable Tube Material Polybutene Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)