JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Y-Type Reducing Tee

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Y-Type Reducing Tee

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and Y-type reducing tees manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HF-YT-16AX13A
HF-YT-20AX13A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 16AX13A
Quote 20AX13A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 45° Wye Applicable Tube Material Polybutene
Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)