(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet Tee

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet Tee

[Features]
• Connect a fitting or different type of pipe to the coreless side
• Do not use the (W)ZIXS, AD-ZXL, ZIXS, AD-ZXS for equipment with tube-end corrosion-proof mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-(W)ZIT-3/4

 
Part Number
C-PL-C-(W)ZIT-3/4
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Steel Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 G (Tapped)
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part C-PL-C-(W)ZIT-3/4 in the Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet Tee series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)