(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Core Fitting for Prevention of Contact Between Dissimilar Metals, C Core, Water Faucet Reducing Elbow

Core Fitting for Prevention of Contact Between Dissimilar Metals, C Core, Water Faucet Reducing Elbow

[Features]
• Connect a fitting or different type of pipe to the coreless side.
· Do not use the (W)ZIXS/AD-ZXL/ZIXS/AD-ZXS for equipment with tube-end corrosion-proof mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-(W)ZIRL-1X3/4
C-PL-C-(W)ZIRL-3/4X1/2
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
Quote 3/4B(20A)1B(25A)
Quote 1/2B(15A)3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Steel Connection Thread Type M1 G (Tapped) Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)