(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Bronze Core Fitting for Instrument Connections CD Core Adapter Tee (S-Type)

Bronze Core Fitting for Instrument Connections CD Core Adapter Tee (S-Type)

A variety of JIS standard fittings and tubing parts are available. Bronze core fitting for instrument connections CD core adapter tee (S-type) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: Steel
· Applicable fluids: water and air.
· Surface treatment: resin coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-AD-T-S-1/2
C-PL-C-AD-T-S-3/4
Part NumberVolume DiscountDays to ShipNominal of Thread M1
89 Day(s) or more 1/2B(15A)
Quote 3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Bronze Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)