(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Elbow

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Elbow

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-W-L-1
C-PL-C-W-L-1/2
C-PL-C-W-L-3/4
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
9 Day(s) or more 1B(25A)1B(25A)
9 Day(s) or more 1/2B(15A)1/2B(15A)
9 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Material Bronze Connection Thread Type M1 G (Tapped) Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)